# of Lines | 128 | Laser Wavelength | 905nm |
Laser Safety | Class 1 eye safey | Blind Spot | ≤0.4m |
Range | 250m(240m@10% NIST) | Range Precision(Typical) | 2cm |
Horizontal FOV | 360° | Vertical FOV | 40°(-25°~+15°) |
Horizontal Resolution |
[Balance] 0.2° / 0.4° [High performance] 0.1° / 0.2° |
Vertical Resolution | Up to 0.1° |
Frame Rate | 10Hz/20 Hz | Rotation Speed | 600/1200rpm (10/20Hz) |
UDP Packet include | Spatial Coordinates, Intensity, Timestamp, etc. | Output | UDP packets over Ethernet |
Points Per Second(Single Return) |
[Balance] ~2,304,000pts/s [High performance] ~4,608,000pts/s |
Ethernet Connection | 1000Base-T1 |
Points Per Second(Dual Return) |
[Balance] ~4,608,000pts/s [High performance] ~9,216,000pts/s |
Operating Voltage | 9V - 32V | Operating Temperature | -40°C ~ +60°C |
Power Consumption |
[Balance] 27W [High performance] 30W |
Storage Temperature | -40°C ~ +85°C |
Ingress Protection | IP67, IP6K9K | Time Synchronization | $GPRMC with 1pps,PTP & gPTP |
Dimension | φ125mm * H128 mm | Weight (without cable) | 1920g±50g |