Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!
HEMISPHERICAL
「Unique FoV designed for near-field blind-spots detection」
FoV
Ultra-wide field of view
360°Horizontal FoV,Hemispherical FoV
0 BLIND SPOT
10cm
Blind-spot detection area
SAFETY & RELIABILITY
Stable and reliable:design for operating vehicle
With reference to automotive-grade standards, having covereddozens of reliability tests including mechanical shock, random vibration, low temperature operation, protection against water, EMC, etc.
APPLICATIONS
「Applications」
  • Autonomous Delivery
  • RoboTaxi
  • RoboBus
  • RoboTruck
  • Autonomous Sweeper
  • Security Robots
  • Port Automation
  • Robotic Forklifts
Videos
Video


Product Specifications
# of Lines 32 Laser Wavelength 905nm
Laser Safety Class 1 eye safey Blind Spot ≤0.1m
Range 100m(30m@10% NIST)  Range Precision(Typical) 1cm
Horizontal FOV 360° Vertical FOV 90°
Horizontal  Resolution 0.1°/0.2°/0.4° Vertical Resolution 2.81°
Frame Rate 5Hz/10Hz/20Hz Rotation Speed 300/600/1200rpm (5/10/20Hz)
Points Per Second 576,000pts/s(Single Return)   1,152,000pts/s(Dual Return)  UDP Packet include Spatial Coordinates, Intensity, Timestamp, etc.
Ethernet Connection 100Base-TX Output UDP packets over Ethernet
Operating Voltage 9V - 32V Operating Temperature -40°C ~ +60°C
Power Consumption 12W Storage Temperature -40°C ~ +85°C
Ingress Protection IP67、IP6K9K Time Synonization $GPRMC with 1PPS, PTP&gPTP
Dimension φ100mm *  H111 mm Weight (without cable) 890g±50g

This website uses cookies ensure you get the
best experience on our website.Learn more.