Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

M2 is the third mid-range LiDAR of the M platform.M2 achieves a significant improvement in range and angular resolution. Its maximum range reaches 250 meters and angular resolution in ROI reaches average 0.1° x average 0.1°.

Inheriting RoboSense's innovative and reliable 2D scanning technology, M2 shares the same technology platform and modular design as M1 Plus; leveraging the form factor, testing, verification, and manufacturing process. With the M2, customers can seamlessly upgrade intelligent driving systems without costly vehicle design changes.

250m (200m@10%)

Range

Avg.0.1° × Avg.0.1°

Angular resolution in ROI

1,575,000 pts/s

Point rate (Single mode)

111×110×45 (mm)

Compact size (D×W×H)

AEC-Q100

Scanning chip reliability certification

ISO26262

M platform obtains ASIL B functional safety level certification
Longer range: 250m (200m@10%)
M2 delivers a 25% increase in maximum range as compared to M1 Plus. This helps intelligent driving systems improve perception capabilities and perceive the road conditions ahead earlier in order to driving response in advance.
Angular resolution in ROI:
average 0.1° x average 0.1°
Both M2's horizontal angular resolution and point rate are 100% higher than M1 Plus. Combined with the longer range, M2 can accurately detect obstacles such as black vehicles and cones at a longer distance, improving the safety of advanced driver assistance systems and autonomous vehicles.
Design consistency for seamless upgrades
M2 shares the same technology platform and modular design and developes with more than 90% of the same components as the M1 Plus. Pin-to-pin upgrades to the LiDAR are chip-based and maintain the same interface and design as the M1/M1 Plus, driving down costs and improving performance over each iteration. Customers who upgrade predecessors M Platform products to the M2 can do seamlessly and efficiently, with lower costs and project development risks.
M2 shares the same technology platform and modular design and developes with more than 90% of the same components as the M1 Plus.
Customers who upgrade predecessors M Platform products to the M2 can do seamlessly and efficiently, with lower costs and project development risks.

Consistent form factor

Seamlessly upgraded without vehicle redesign.

Consistent scanning pattern

Compatible adaptation the development of new processing algorithms.

Consistent interface

Compatible continuity for new vehicle development.

M2

M1 Plus

M1

Range

250m (200m@10%)

200m (180m@10%)

200m (150m@10%)

Angular resolution(HxV)

Avg.0.1° x Avg.0.2°
(ROI: Avg.0.1° x Avg.0.1°)

Avg.0.2° x Avg.0.2°
(ROI: Avg.0.2° x Avg.0.1°)

Avg.0.2° x Avg.0.2°

Points Rate (single return)

1,575,000 pts/s

787,500 pts/s

787,500 pts/s

Dimension(DxWxH)

111x110x45 (mm)

111x110x45 (mm)

108x110x45 (mm)

Weight (without cable)

690g±20g

690g±20g

750g±20g

Rigorous testing for safety and reliability
M2 builds on the comprehensive testing, validation and certifications of the predecessor products. RoboSense leads the industry by executing over 36,000 hours of high-temperature durability test, over 24,000 hours of high-humidity test, and over 21,000 hours of cyclic temperature shock test,etc.
In addition, the M platform shared with the M2/M1 Plus/M1, has obtained ISO 26262 ASIL B functional safety certification and its scanning chip has passed AEC-Q100 reliability certification.
Served the largest number of automotive OEMs and Tier1 suppliers in the world1

20+

Design-win customers1

90+

Design-win vehicle models1

30+

SOP vehicles models2
1.M platform LiDAR,as of Nov. 29,2024;
2.M platform LiDAR, as of Dec 31,2024.
M2 point cloud video
Download

This website uses cookies ensure you get the
best experience on our website.Learn more.