Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

EMX is built on RoboSense’s advanced digital automotive-grade front LiDAR platform—the EM Platform. It delivers real 192-beam and 2.88 million pts/s of high-definition point clouds, with a maximum frame rate of 20Hz, a detection range of up to 300 meters, and a wide horizontal FOV of 140°.

The intelligent "Gaze" function has been upgraded, with horizontal angular resolution improved by up to 6x, and the dynamic adjustment range significantly expanded. The EMX is customizable to meet the intelligent driving needs of various vehicle models.

192-Beam

High-beam

0.08°×0.10°

Global Angular Resolution (H × V)

20Hz

Ultra-high frame rate

300m

Longest ranging

2.88 Million pts/s

Ultra-high point rate

SPAD+VCSEL

Digital architecture

"Gaze" Function

Intelligent

120×80×30 (mm)

Compact Design (L × W × H)

192-Beam

High-beam

20Hz

Ultra-high frame rate

2.88 Million pts/s

Ultra-high point rate

"Gaze" Function

Intelligent

0.08°×0.10°

Global Angular Resolution (H × V)

300m

Longest ranging

SPAD+VCSEL

Digital architecture

120×80×30 (mm)

Compact Design (L × W × H)
Real 192-Beam: Extensive Insight into Environmental Details
EMX offers 192-beam scanning, a angular resolution of 0.08°×0.10°, and a high-definition point cloud with 2.88 million points per second. EMX captures fine environmental details within a 300-meter detection range, enabling Intelligent driving to achieve faster and more precise planning decisions.
Accurate Detection of Distant Objects
20Hz High Frame Rate: Low Latency & Quick Response
Leveraging RoboSense’s proprietary scanning technology and a control algorithm perfectly matched to the scanner’s dynamic characteristics, the EMX achieves a scanning frame rate of up to 20 Hz—twice the industry mainstream. With response latency cut by half, it provides intelligent driving and active safety systems with more time to react to sudden scenarios such as high-speed projectiles and cut-ins.
"Gaze" Upgrade: Intelligent Evolution
The intelligent "Gaze" function has been upgraded again, supporting up to a 6x improvement in horizontal angular resolution. The EMX offers a maximum 140° FOV and a maximum frame rate of 20 Hz, adaptable to different scenario requirements.
Exclusive Core Technology for All-Condition Adaptability
With the support of EM Platform’s leading exclusive technologies, EMX also features advanced capabilities such as high anti-expansion suppression, noise point reduction caused by rain, fog, and dust, as well as resistance to contamination and watermark occlusion. These technologies ensure the protection of autonomous driving systems in various complex scenarios.
Digital Architecture Accelerates Innovation in Autonomous Driving
Leveraging RoboSense's leading digital architecture, the EMX integrates digital SPAD-SoC and VCSEL chips, offering high detection sensitivity while preserving raw information. The digital LiDAR data is also more conducive to temporal and spatial synchronization with camera raw data, achieving optimal perception fusion and accelerating breakthroughs in autonomous driving systems. Meanwhile, with its highly integrated design based on advanced architecture, the EMX is the most compact automotive digital LiDAR on the market.
Download

This website uses cookies ensure you get the
best experience on our website.Learn more.