25mm
Ultra-slim251-beam*
High definitionAll FOV ROI
Ultra-intelligentIn-house SoC
LiDAR dedicated chip, integrated processing systems2D MEMS chip
Chip-based scanning module same as the M platformTransceiver chip
Chip-based upgrade of the M platform's transceiverRoof mounting
Integrated seamlessly into the vehicles, boasting an elegant design and ultra-low airdrag.Windshield packaging
Requires an extremely small KOZ*, providing unobstructed visibility for the driver.Urban wide-angle mode: Calm and intelligent
MX has a FOV of 120°×25°, which can perceive the surrounding traffic dynamics and help vehicles deal with various urban transportation scenarios, making the driving experience more comfortable.Highways telephoto mode: Safe and efficient
The ROI area is equivalent to 251-beam and angular resolution is 0.1°×0.1°. MX can focus on scanning roads ahead, helping vehicles detect obstacles ahead promptly and ensuring safe autonomous driving.M-Core integrates quad-core 64bit APU and qual-core MCU, the main frequency 1GHz and 8MByte storage unit, provides powerful computing and processing capabilities.
Multi-threshold TDC enhances weak echo detection capacity by 4 times and is equivalent to a 32-fold enhancement in distance resolution capability.
Integrated backend circuits reduce circuit board size by 50%, power consumption by 40% and are cost-effective.