Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!
Solutions
Upper-Body
*Hand-Eye Coordination
Lower-Body
*Robo FSD
Tool Chain
Reference
P6
V2X
HyperVision 1.0
Incremental Components
LiDAR
Short-Range
E1R
E1
Airy
Bpearl
Mid-Range
Helios
Long-Range
EM4
M3
MX
M2
M1 Plus
Ruby plus
Active Camera
AC1
*Dexterous Hand
Developer
AC Studio
Start Here
SDK & Tools
Open-Source Algorithm
WIKI
*Dataset
Support
Download
FAQ
Repair Request
About Us
Contact
Investors
中
|
EN
Buy Now
Shop
Products
EM Platform LiDAR
EM4
M Platform LiDAR
MX
M3
M2
M1 Plus
E Platform LiDAR
E1R
R Platform LiDAR
Airy
Ruby Plus
Helios Series
Bpearl
Perception system solution
P6 Perception Solution
V2X Perception Solution
Reference Ground Truth System
Helios Series
Product Brochure
Helios Series Brochure CN
2024.01.01
PDF
Helios Series Brochure EN
2024.01.01
PDF
User Guide
Helios 32 User Guide CN
2023.11.30
PDF
Helios 32 User Guide EN
2023.11.30
PDF
Helios 16 User Guide CN
2023.11.30
PDF
Helios 16 User Guide EN
2023.11.30
PDF
3D Model
Helios Series 3D Model
2022.03.17
RAR
Helios Series Interface Box Straight Head 3D Model
2022.03.17
RAR
Helios Series Interface Box Elbow Head 3D Model
2022.03.17
RAR
Software
RSView V4.3.11 for Ubuntu 20
2023.02.10
ZIP
RSView V4.3.11 for Ubuntu 18
2023.02.10
ZIP
RSView V4.3.11 for Windows 10
2023.02.10
ZIP
SDK
Helios Series SDK
2022.06.07
RAR
Point Cloud Data
Helios Series 70° FoV Point Cloud Video
Your browser does not support the video tag. Please upgrade to a newer browser.
Helios Series 70° FoV Near-field obstacle detection point cloud
Your browser does not support the video tag. Please upgrade to a newer browser.
Helios Series 31° FoV Point Cloud Video
Your browser does not support the video tag. Please upgrade to a newer browser.
Helios Series 26° FoV Point Cloud Video
Your browser does not support the video tag. Please upgrade to a newer browser.
Helios 16 Point Cloud Video
Your browser does not support the video tag. Please upgrade to a newer browser.
Helios Series Product Reliability Testing
Your browser does not support the video tag. Please upgrade to a newer browser.
Please leave your message
Agency
*
City
*
Name
*
Title
*
Phone
*
Email
*
Code
*
You agree to receive the latest updates on RoboSense news and products. You can view
Privacy Policy
Cancel
Submit
RoboSense product purchase intention table
Thank you very much for your approval of Robosense, we will do our best to serve you!
We will respond to your intended needs within 24 hours, thank you for your support.
Personal information
Agency
*
Region
*
Please choose Region
Asia-Pacific (APAC)
North America
Europe
Africa (EMEA)
Midde East
Name
*
Title
*
Phone
*
Email
*
buy product
*
Products you purchase:
Your main purpose:
Other needs and suggestions
Code
*
Contact Sales
1.Email:
service@robosense.cn
2.Telephone:
(+86) 15338772453
You agree to receive the latest updates on RoboSense news and products. You can view
Privacy Policy
Cancel
Submit
This website uses cookies ensure you get the
best experience on our website.
Learn more.
I accept cookies
I refuse cookies