Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!

ROBOSENSE 80 LASER-BEAM LIDAR RS-RUBY LITE IS OFFICIALLY FOR SALE

RS-Ruby Lite

August 4, 2020, Shenzhen, China – RoboSense http://www.robosense.ai/, the leading provider of smart LiDAR sensor, today launched an 80 laser-beam 3D sensing LiDAR ready for customer . The timing of announcing this favorable package also marks the company's 6-year anniversary. The performance of the RS-Ruby Lite is close to that of the 128 laser-beam LiDAR RS-Ruby, with a vertical angular resolution of 0.1 degrees and 160m@10% ranging ability (with the longest detection range of 230 meters), making it suitable to address medium-and-high-speed autonomous driving applications with a price much more affordable to accelerate the commercialization of smart and safe transportation.

The RS-Ruby Lite has inherited the superb performance from the 128 laser beams LiDAR RS-Ruby, whereas, it collects reduced amounts of but essential data of the environment and has lower requirements on the bandwidth(to 75%), perfectly fulfills environment sensing requirements of self-driving passenger cars, driverless mining cars, driverless trucks, vehicle-to-infrastructure, etc.

△Comparison of RoboSense RS-Ruby Lite with RS-Ruby

△The on-vehicle road-test point cloud image of RoboSense 128 laser-beam LiDAR RS-Ruby

△The point cloud video of RoboSense RS-Fusion-P5 fusing with the RS-Ruby and AI perception Algorithm

 0.1° Vertical Angular Resolution

To date, 0.1° vertical angular resolution is the highest standard among all mechanical LiDARs available on the global market. The 80 laser-beam LiDAR RS-Ruby Lite also boasts an ultra-high angular resolution of 0.1° with 40 laser beams scanning the front area of the car.

△The RS-Ruby Lite reaches maximum 0.1° vertical angular resolution

 160m Measurement Range @10% Reflectivity

The RS-Ruby Lite can detect objects even in 230 meters away.

△The RS-Ruby Lite shows the longest detection range of over 230m

 Reflection Intensity Reaches A Perfect Balance Of Consistency And Distinction

Inheriting from the RS-Ruby's advanced hardware and signal processing technology, the reflection intensity of RS-Ruby Lite reaches a perfect balance between consistency and distinction, further facilitating accurate road sign extraction and localization.

△The RS-Ruby Lite detects the road marking clearly

 Anti-Interference Capability Under Multi-LiDAR Jamming & Various Ambient Lights

With special laser encryption technology to filter interference signals, the RS-Ruby Lite addresses interference under multi-LiDAR jamming & various ambient lights.

Thanks to the proven technology platform of the 128 laser-beams LiDAR RS-Ruby and the modular design, the mass-production-ready RS-Ruby Lite is able to benefit from much lower material and process costs. The sensor has undergone a large number of verification and reliability tests and is proved with outstanding stability and reliability. The product is also backed with sufficient production capacity.

△The 80 laser-beam LiDAR RS-Ruby Lite

High resolution and performance LiDAR sensor with affordable price is the key to move medium-and-high-speed autonomous driving projects from R&D towards commercial viability. The RS-Ruby Lite is the most competitive and cost-effective high laser-beam LiDAR, making it ideal for medium-and-high-speed autonomous driving applications.

△The most competitive high-laser-beam LiDAR priced at $12800

The RS-Ruby Lite is available for sale and ready for delivery. For orders please visit www.robosense.ai/buy or contact a RoboSense account manager.

Subscribe us

WeChat public account

News Contact

PR Manager : Grace Ye

grace.ye@robosense.cn

This website uses cookies ensure you get the
best experience on our website.Learn more.

E-mail Subscriptions RoboSense