Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!
Vertical Resolution
0.1 °
Minimum Angular Resolution
MEASUREMENT RANGE
230m
The Longest Measurement Range exceeds 230m
Videos
VIDEOS


Product Specifications
# of Lines 80 Laser Wavelength 905nm
Laser Safety Class 1 eye safe Blind Spot ≤1.0m
Range 230m(160m@10% NIST)  Range Accuracy(Typical) Up to ±3cm
Horizontal FoV 360° Vertical FoV 40°
Horizontal  Resolution 0.2°/0.4° Vertical Resolution Up to 0.1°
Frame Rate 10Hz/20 Hz Rotation Speed 600/1200rpm (10/20Hz)
Points Per Second ~1,440,000pts/s(Single Return)   ~2,880,000pts/s(Dual Return)  UDP Packet include Spatial Coordinates, Intensity, Timestamp, etc.
Ethernet Connection 1000 Mbps Output UDP packets over Ethernet
Operating Voltage 19V - 32V Operating Temperature -30°C ~ +60°C
Power Consumption 38W Storage Temperature -40°C ~ +85°C
Ingress Protection IP67 Time Synchronization PTP
$GPRMC with 1PPS
Dimension φ166mm *  H148.5 mm Weight (without cabling) ~3.75 kg

This website uses cookies ensure you get the
best experience on our website.Learn more.