自动驾驶激光雷达

The Most Affordable LiDAR,80 Beams,0.1° Vertical Angular Resolution

Price: $15,800

32-beam LiDAR

The RS-Ruby Lite is an 80 laser-beam LiDAR specially designed for medium-and-high-speed autonomous driving applications, whose performance is close to the 128 laser-beam LiDAR RS-Ruby. With the vertical angular resolution of 0.1° and the ranging capability of 160m@10%, it perfectly fulfills environment sensing requirements of self-driving passenger cars, driverless mining cars, driverless trucks, vehicle-to-infrastructure, etc.

RS-Ruby Lite also inherits the strong stability and reliability of RS-Ruby. It not only meets the requirement of working under low temperature (-30℃) but also achieves breakthrough in all-weather anti-interference against conditions of multiple-LiDAR jamming and various ambient lights.

Learn parameters

Minimum Angular Resolution

0.1°

Longest Measurement Range: 230m

The Most Affordable High Laser Beams LiDAR

32-beam LiDAR
  • # of Lines: 80
  • Laser Wavelength: 905nm
  • Laser Safety: Class 1 eye safe
  • Range: 230m (160m@10% NIST)
  • Blind Spot: ≤1.0m
  • Range Accuracy (Typical): ±3cm
  • Horizontal FOV: 360º
  • Vertical FOV: 40°
  • Horizontal Resolution: 0.1°/ 0.2°/ 0.4°
  • Vertical Resolution: Up to 0.1°
  • Frame Rate: 5Hz/10Hz/20Hz
  • Rotation Speed: 300/600/1200rpm (5/10/20Hz)
  • Points Per Second: 1,440,000pts/s (Single return Mode)
  • Points Per Second: 2,880,000pts/s (Dual return Mode)
  • Ethernet Connection: 1000Mbps
  • Output: UDP packets over Ethernet
  • UDP Packet include: Spatial Coordinates, Intensity,
  • UDP Packet include: Timestamp, etc.
  • Operating Voltage: 19V - 32V
  • Power Consumption: 38W
  • Weight(without cabling): ~3.75 kg
  • Dimension: φ166mm * H148.5 mm
  • Operating Temperature: -30°C ~ +60°C
  • Storage Temperature: -40°C~ +85°C
  • Ingress Protection: IP67
Download data sheets