粤ICP备17041391号-1
LiDAR

RS-LiDAR-16, launched by RoboSense, is the first of its kind in China, world leading 16-beam miniature LiDAR product.

Its main applications are in autonomous driving, robots environment perception and UAV mapping.

The compact housing of RS-LiDAR-16 mounted with 16 laser/detector pairs rapidly spins and sends out high-frequency laser beams to continuously scan the Surrounding environment. Advanced digital signal processing and ranging algorithms calculate point cloud data and reflectivity of objects to enable machine to 'see' the world and providing reliable data for localization, navigation and obstacle avoidance.

Learn parameters

Autonomous Driving Environment Perception

Robot Environment Perception

UAV Mapping

Surveillance & Security

Industrial Robots

HD Maps

LiDAR
  • Laser beam: 16 beams
  • Wavelength: 905nm
  • Laser class: class1
  • Accuracy: ±2cm(typical)
  • Range: 20cm to 150m(20% object reflectivity)
  • Data rate: 320,000pts/s
  • Field of view (vertical): +15.0° to -15.0° (30°)
  • Angular resolution(vertical): 2.0º
  • Field of view (horizontal): 360º
  • Angular resolution (horizontal/azimuth): 0.09º to 0.36º (5-20Hz)
  • RPM: 300rpm to 1200rpm(5Hz to 20Hz)
  • Input voltage: 9-32VDC
  • Power consumption: 9w(typical)
  • Sensor protection: IP67
  • Operation temperature: -10°C to +60°C
  • Dimension: H:82.7mm*φ:109mm
  • Weight: 0.84Kg(without cabling)
  • Data type: spatial coordinates/intensity
Download data sheets