Hi,您当前浏览器版本过低,可能会影响浏览效果,建议下载使用感更好的浏览器,或者使用360浏览器极速模式浏览!
Solutions
Upper-Body
*Hand-Eye Coordination
Lower-Body
*Robo FSD
Tool Chain
Reference
P6
V2X
HyperVision 1.0
Incremental Components
LiDAR
Short-Range
E1R
E1
Airy
Bpearl
Mid-Range
Helios
Long-Range
EM4
M3
MX
M2
M1 Plus
Ruby plus
Active Camera
AC1
*Dexterous Hand
Developer
AC Studio
Start Here
SDK & Tools
Open-Source Algorithm
WIKI
*Dataset
Support
Download
FAQ
Repair Request
About Us
Company
News
Contact
Investors
中
|
EN
Buy Now
Shop
RoboSense Releases 2024 Annual Results: Leading LiDAR Market Share and Paving the Way for AI Robotics Growth
2025.04.02
RoboSense
Press Releases
RoboSense and LionsBot Announce Strategic Partnership
2025.03.27
RoboSense
RoboSense Launches AC1: The All-in-One AI-Powered Robotic Vision Platform
2025.03.28
RoboSense
Learn more
Media Coverage
NVIDIA Supercharges Autonomous System Development with Omniverse Cloud APIs
2024.03.18
NVIDIA
Advanced Driver Assistance Relies on Lidar
2024.03.17
LiDAR News
Learn more
Technical Blog
RoboSense Powering Warehouse Automation: A Sneak Peek into MODEX 2024
2024.03.06
RoboSense
Pony.ai and RoboSense: Solving Safety Challenges for Long-Haul Trucking
2024.02.23
RoboSense
Learn more
LOGO
RoboSense Logo 01
RoboSense Logo 02
Learn more
Multimedia in the News
RoboSense Intelligent Manufacturing Factory
Your browser does not support the video tag. Please upgrade to a newer browser.
RoboSense Automotive-Grade LiDAR Laboratory
Your browser does not support the video tag. Please upgrade to a newer browser.
Learn more
Join our Newsletter
Social Media
Linkedln
YouTube
Twitter
WeChat QR Code
Press Contact
PR Manager : Grace Ye
grace.ye@robosense.cn
RoboSense product purchase intention table
Thank you very much for your approval of Robosense, we will do our best to serve you!
We will respond to your intended needs within 24 hours, thank you for your support.
Personal information
Agency
*
Region
*
Please choose Region
Asia-Pacific (APAC)
North America
Europe
Africa (EMEA)
Midde East
Please choose Region
Asia-Pacific (APAC)
North America
Europe
Africa (EMEA)
Midde East
Name
*
Title
*
Phone
*
Email
*
buy product
*
Products you purchase:
AC1(Active Camera)
EM4 (Ultra long-range LiDAR)
Airy (Hemispherical Digital LiDAR)
MX (Cost-effective mid-range LiDAR)
M3 (long-range LiDAR)
M2 (mid-range LiDAR)
M1(MEMS LiDAR)
E1(2D Flash LiDAR)
Ruby Plus (128 beams LiDAR)
Helios 32 (32 beams LiDAR, type: 70° FoV)
Helios 32 (32 beams LiDAR, type: 31° FoV)
Helios 32 (32 beams LDAR, type: 26° FoV)
Helios 16 (16 beams LiDAR)
Bpearl (Short-range LiDAR)
HyperVision (AI Perception Software)
P6 Sensing Fusion Scheme
Reference Ground Truth System
V2X
Your main purpose:
Automotive
Robotics
Infrastructure
Mapping
Other:
Other needs and suggestions
Code
*
Contact Sales
1.Email:
service@robosense.cn
2.Telephone:
(+86) 15338772453
You agree to receive the latest updates on RoboSense news and products. You can view
Privacy Policy
Cancel
Submit
This website uses cookies ensure you get the
best experience on our website.
Learn more.
I accept cookies
I refuse cookies
E-mail Subscriptions RoboSense
Surname
*
Name
*
Email
*
City
*
Code
*
You agree to receive the latest updates on RoboSense news and products. You can view
Privacy Policy
Cancel
Submit